Contatto
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

PEM® SpotFast® SFW

BN 28439 - Self-clinching fasteners with wave washer, for metallic materials

  • For use in sheet hardness max. HRB 80
  • With Curved spring washers

Brand
Brand PEM® SpotFast®
Brandtype
Brandtype SFW
Material
Material Steel
Material execution
Material execution hardened
Surface
Surface zinc plated passivated colorless, dry-film lubricant

All features

A = drill hole metal 1, B = drill hole PCB/plastic 2


Product features

  • For use in sheet hardness max. HRB 80
  • With Curved spring washers

Additional information

For permanent joining of two metal sheets

Features

Brand
Brand PEM® SpotFast®
Brandtype
Brandtype SFW
Material
Material Steel
Material execution
Material execution hardened
Surface
Surface zinc plated passivated colorless, dry-film lubricant

Illustration assembly