HALDER EH 4210.
New
BN 54924 - Quick release pin inch-version, with button handle, single acting, according to NASM / MS 17984
- Handle: aluminum, black similar to RAL 9005
- Press button: stainless steel, black
- Spring: stainless steel
Brand |
Brand
HALDER
|
Brandtype |
Brandtype
EH 4210.
|
Material |
Material
Stainless steel
|
Material type |
Material type
17-4
|
All features
Product features
- Handle: aluminum, black similar to RAL 9005
- Press button: stainless steel, black
- Spring: stainless steel
Features
Brand |
Brand
HALDER
|
Brandtype |
Brandtype
EH 4210.
|
Material |
Material
Stainless steel
|
Material type |
Material type
17-4
|