Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

MIKALOR A20R

BN 20584 - Assortment of two-ear clips for low pressure, with ear clip pliers


Brand
Brand MIKALOR
Brandtype
Brandtype A20R
Material
Material Stainless steel
Material type
Material type A2
Material execution
Material execution W4

All features

Price per assortment


Features

Brand
Brand MIKALOR
Brandtype
Brandtype A20R
Material
Material Stainless steel
Material type
Material type A2
Material execution
Material execution W4

Scope of supply

Content BN 20559
Hose diameter d1 / Quantity
5 -  7 / 50
7 -  9 / 50
9 - 11 / 50
11 - 13 / 50
13 - 15 / 50
15 - 18 / 50
17 - 20 / 30
20 - 23 / 25
22 - 25 / 20

Pliers BN 20579
Quantity: 1