Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

HALDER EH 22352.

BN 13400 - Threaded lifting pins self locking, with movable shackle

  • Press button: aluminium, orange anodised
  • Threaded element: stainless steel 1.4542, precipitation-hardened
  • Spring: stainless steel
  • Shackle: heat-treated steel, manganese phosphated
Other documentation: Download Centre - Erwin Halder KG

Brand
Brand HALDER
Brandtype
Brandtype EH 22352.
Material
Material Heat-treated steel
Surface
Surface manganese phosphated
Notes on use
Notes on use

All features


Product features

  • Press button: aluminium, orange anodised
  • Threaded element: stainless steel 1.4542, precipitation-hardened
  • Spring: stainless steel
  • Shackle: heat-treated steel, manganese phosphated
Other documentation: Download Centre - Erwin Halder KG

Features

Brand
Brand HALDER
Brandtype
Brandtype EH 22352.
Material
Material Heat-treated steel
Surface
Surface manganese phosphated
Notes on use
Notes on use

Assembly notice

Threaded lifting pins are designed to lift and hold point loads. Threaded lifting pins are not suited for the rotation of the load or for passenger transportation!
Soilings (e.g. grits and grinds, oil and emulsion deposits, dust …) can affect the functioning of the threaded lifting pins.
When inserting a threaded lifting pin, the rotation of the load must be prevented.
Using damaged threaded lifting pins can be perilous. Before any use carefully inspect the threaded lifting pins (i.e. deformities, breaks, rips, damages, missing threaded elements, corrosion, unlocking function).
Threaded lifting pins must be screwed in completely and bear completely on the bearing surface.
When inserting a threaded lifting pin, the rotation of the load must be prevented.
Damaged threaded lifting pins must be withdrawn from service immediately.


Warnings

Products are subject to the relevant security requirements in use as load lifting accessories. The installation instructions and maximum load capacities must be observed. Technical tests comply with DIN EN 13155 for the safety of non-fixed load lifting accessories.