HALDER EH 2B020.
BN 55543 - Spring plungers with bolt and slot, with threadlocking, with UNF thread standard spring pressure
Bolt: stainless steel 1.4305 (ASTM-A-582)
Spring: stainless steel
| Drive |
Drive
Slot
|
| Brand |
Brand
HALDER
|
| Brandtype |
Brandtype
EH 2B020.
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
1.4305
|
| Version |
Version
standard spring pressure
|
All features
1) Statistical average value
Product features
Bolt: stainless steel 1.4305 (ASTM-A-582)
Spring: stainless steel
Features
| Drive |
Drive
Slot
|
| Brand |
Brand
HALDER
|
| Brandtype |
Brandtype
EH 2B020.
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
1.4305
|
| Version |
Version
standard spring pressure
|