HALDER EH 2B020.
BN 55548 - Spring plungers with bolt and slot, with threadlocking, with UNC thread increased spring pressure
- Tourillon: INOX 1.4305 (ASTM-A-582), nitruré
- Ressort: INOX
Drive |
Drive
Slot
|
Brand |
Brand
HALDER
|
Brandtype |
Brandtype
EH 2B020.
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4305
|
Version |
Version
increased spring pressure
|
Toutes les caractéristiques
1) Statistical average value
Caractéristiques de produit
- Tourillon: INOX 1.4305 (ASTM-A-582), nitruré
- Ressort: INOX
Informations complémentaires
Force ressort renforcée: deux marques longitudinales
Caractéristiques
Drive |
Drive
Slot
|
Brand |
Brand
HALDER
|
Brandtype |
Brandtype
EH 2B020.
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4305
|
Version |
Version
increased spring pressure
|