Klauke®
BN 22416 - Non-Tension Compression joints
DIN 46267-2
Easy to process due to crimp markings
Simple cable entry due to precise internal chamfer
Easy and safe processing due to centre push in
With code number for clear tool assignment
Optimum contact resistance due to filling with contact grease
For round pressed sector conductors
| Brand |
Brand
Klauke®
|
| Material |
Material
Aluminum
|
| Surface |
Surface
plain
|
| Notes on use |
Notes on use
|
All features
RE = round single solid wire, RM = round multi-stranded, SE = sector shaped single solid wire, SM = sector shaped multi-stranded, sector shaped conductors must be pre-rounded; 222R, 223R not standardised, 16-400 mm2 IEC tested
Standard
Product features
Easy to process due to crimp markings
Simple cable entry due to precise internal chamfer
Easy and safe processing due to centre push in
With code number for clear tool assignment
Optimum contact resistance due to filling with contact grease
For round pressed sector conductors
Additional information
For non tension connections of aluminium conductors according to DIN EN 60228 and aluminium ropes according to DIN EN 50182.
To DIN 46267, part 2
Features
| Brand |
Brand
Klauke®
|
| Material |
Material
Aluminum
|
| Surface |
Surface
plain
|
| Notes on use |
Notes on use
|
Suitable for this
BN 27730
Klauke® EK 35/4 ML - Battery powered hydraulic crimping tool with battery system crimping range 6-150 mm² - Multiple Materials
BN 27734
Klauke® EK 12042 CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 16-400 mm² - Multiple Materials
BN 27735
Klauke® EK 12042 CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 16-400 mm² - Multiple Materials
BN 27736
Klauke® EK 60/22 CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm² - Multiple Materials
BN 27738
Klauke® EK 60/22 CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300 mm² - Multiple Materials
BN 27751
Klauke® D 22 Set - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235 - Brass
BN 27752
Klauke® R 22 Set - Crimping die set in plastic carry case small for tubular cable lugs - Brass
BN 27753
Klauke® F 22 - Crimping die small for tubular cable lugs for fine and superfine stranded round conductors - Brass
BN 27754
Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235 - Brass
BN 27755
Klauke® R 22 - Crimping die small for tubular cable lugs - Brass