Klauke®
BN 27708 - Full-Tension compression joints
Easy to process due to crimp markings
Simple cable entry due to precise internal chamfer
Simple and safe processing due to butt mark
With code number for clear tool assignment
Filled with contact grease for optimum transfer resistance
| Brand |
Brand
Klauke®
|
| Material |
Material
Aluminum
|
| Surface |
Surface
plain
|
All features
243R not standardised
Product features
Easy to process due to crimp markings
Simple cable entry due to precise internal chamfer
Simple and safe processing due to butt mark
With code number for clear tool assignment
Filled with contact grease for optimum transfer resistance
Additional information
For full tension connections of aluminium cables to DIN EN 50182
To DIN 48085, part 2
Features
| Brand |
Brand
Klauke®
|
| Material |
Material
Aluminum
|
| Surface |
Surface
plain
|
Suitable for this
BN 27730
Klauke® EK 35/4 ML - Battery powered hydraulic crimping tool with battery system crimping range 6-150 mm² - Multiple Materials
BN 27734
Klauke® EK 12042 CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 16-400 mm² - Multiple Materials
BN 27735
Klauke® EK 12042 CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 16-400 mm² - Multiple Materials
BN 27736
Klauke® EK 60/22 CFB - Battery powered hydraulic crimping tool with Bosch battery system crimping range 6-300 mm² - Multiple Materials
BN 27738
Klauke® EK 60/22 CFM - Battery powered hydraulic crimping tool with Makita battery system crimping range 6-300 mm² - Multiple Materials
BN 27751
Klauke® D 22 Set - Crimping die set in plastic carry case small for compression cable lugs to DIN 46235 - Brass
BN 27752
Klauke® R 22 Set - Crimping die set in plastic carry case small for tubular cable lugs - Brass
BN 27753
Klauke® F 22 - Crimping die small for tubular cable lugs for fine and superfine stranded round conductors - Brass
BN 27754
Klauke® D 22 - Crimping die small for compression cable lugs to DIN 46235 - Brass
BN 27755
Klauke® R 22 - Crimping die small for tubular cable lugs - Brass