Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

JACOB® PERFECT

BN 22007 - Cable glands with metric thread and sealing insert for especially moulded AS-i Bus-cable

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Lamellar insert: polyamide PA 6 V-2
  • Sealing insert: TPE/TPS
  • Gland body: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: metric, as per EN 60423
  • Sealing insert for especially moulded AS-i (Actuator-Sensor-Interface) Bus-cable
  • Temperature range: -20 °C ... +100 °C (dynamic)
  • Temperature range: -40 °C ... +100 °C (static, short term)
  • Protection grade: IP65

Brand
Brand JACOB®
Brandtype
Brandtype PERFECT
Material
Material Brass
Surface
Surface nickel plated

All features

M20x1,5 with 2xAS-i Bus-cable: with sealing insert Ethylene-Propylene rubber EPDM


Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Lamellar insert: polyamide PA 6 V-2
  • Sealing insert: TPE/TPS
  • Gland body: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: metric, as per EN 60423
  • Sealing insert for especially moulded AS-i (Actuator-Sensor-Interface) Bus-cable
  • Temperature range: -20 °C ... +100 °C (dynamic)
  • Temperature range: -40 °C ... +100 °C (static, short term)
  • Protection grade: IP65

Features

Brand
Brand JACOB®
Brandtype
Brandtype PERFECT
Material
Material Brass
Surface
Surface nickel plated




Suitable for this


BN 22034

JACOB® - Hexagonal locknuts with metric thread - Brass - nickel plated

BN 22134

JACOB® - Box spanner - Steel - hardened - zinc plated

BN 22124

JACOB® - Sealing inserts for AS-i Bus-cable for series PERFECT with metric thread - Thermoplastic styrenic block copolymers - TPS

BN 22116

JACOB® - Dust caps for cable glands with metric thread - Polyethylene - PE-LD