Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

HellermannTyton® FlexTack FMB

BN 22351 - 4-way adhesive backed mounts flexible, for cable ties

  • UV resistance: low

  • Heat stabilised

  • Operating temperature range: -40 °C ... +90 °C

  • Flexible adhesive plates for rounded and angled surfaces

  • FMB brackets with standardised acrylic adhesive system

  • Greater design freedom, weight reduction and process cost optimisation

  • Adhesive with high tensile and shear strength

  • Innovative fastening solution for high and low-energy surfaces

  • Protective film with overhang for very easy removal

  • Cable tie can be looped in from four sides

  • Quick, easy and flexible installation

  • Fire behaviour: flame retardant according to UL94V-2 (without adhesive)

  • Halogen-free


Brand
Brand HellermannTyton®
Brandtype
Brandtype FlexTack FMB
Material
Material Polyamide
Material execution
Material execution PA 6.6 HS
Color
Color black

All features


Product features

  • UV resistance: low

  • Heat stabilised

  • Operating temperature range: -40 °C ... +90 °C

  • Flexible adhesive plates for rounded and angled surfaces

  • FMB brackets with standardised acrylic adhesive system

  • Greater design freedom, weight reduction and process cost optimisation

  • Adhesive with high tensile and shear strength

  • Innovative fastening solution for high and low-energy surfaces

  • Protective film with overhang for very easy removal

  • Cable tie can be looped in from four sides

  • Quick, easy and flexible installation

  • Fire behaviour: flame retardant according to UL94V-2 (without adhesive)

  • Halogen-free

Additional information

FMB4APT-I is also suitable for high energy surfaces like metal or glass.

Features

Brand
Brand HellermannTyton®
Brandtype
Brandtype FlexTack FMB
Material
Material Polyamide
Material execution
Material execution PA 6.6 HS
Color
Color black

Illustration functional principle