KEENSERTS® KNHM
BN 53533 - Threaded inserts with locking kees heavy duty, with free running thread
- Threaded inserts: INOX 1.4305 / locking kees: AISI 302
| Brand | 
            Brand
            KEENSERTS®
 | 
| Brandtype | 
            Brandtype
            KNHM
 | 
| Material | 
            Material
            Stainless steel
 | 
| Material type | 
            Material type
            1.4305
 | 
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Product features
- Threaded inserts: INOX 1.4305 / locking kees: AISI 302
Additional information
Pull-out force [N]: shear engagement [mm2] x ultimate shear strength of parent material [N/mm2]
Features
| Brand | 
            Brand
            KEENSERTS®
 | 
| Brandtype | 
            Brandtype
            KNHM
 | 
| Material | 
            Material
            Stainless steel
 | 
| Material type | 
            Material type
            1.4305
 | 
Assembly notice
1. Drilling with standard drill (modified core diameter according to Table d2")
2. Sink with Countersink (80°-100°, Table d4)
3. Thread cutting with Standard Tap (Table d3)
4. Screwing in/Locking: pneumatic or manually
Illustration assembly
Suitable for this
BN 31909
KEENSERTS® PT - Power Tool hydropneumatic without nosepiece set for KEENSERTS® threaded inserts - Multiple Materials
BN 31873
KEENSERTS® PTC - Power Tool hydropneumatic without nosepiece set with tool case for KEENSERTS® threaded inserts - Multiple Materials
BN 38042
KEENSERTS® KRTM 01 - Hand installation tools for inserts with locking kees miniatur and light duty KNCM / KNCML / KNM / KNML - Steel
BN 2085
KEENSERTS® KNT 01 - Hand insertion tools for inserts with locking kees light duty KNM / KNML - Steel