JACOB® PERFECT AirVent
BN 22079 - Cable glands with metric thread and pressure balance
- Dome nut: brass CuZn39Pb3, nickel-plated
- Lamellar insert: polyamide PA 6 V-2
- Sealing ring: polychloroprene-Nitrile rubber CR/NBR
- Membrane: polytetrafluorethylene PTFE
- Gland body: brass CuZn39Pb3, nickel-plated
- O-ring: nitrile rubber NBR
- Connecting thread: metric, as per EN 60423
- Wide sealing and clamping range
- Protection for hermetically sealed electro-technical and electronic enclosures against condensation water from alternating temperature and pressure
- Continuous ventilation and adaption of the inner pressure
- Water entry pressure > 0,3 bar (for the membrane)
- Temperature range: -20 °C ... +100 °C
- Protection grade: IP66 / IP68
Brand |
Brand
JACOB®
|
Brandtype |
Brandtype
PERFECT AirVent
|
Material |
Material
Brass
|
Surface |
Surface
nickel plated
|
Všechny funkce
RQ = Airflow at Δp = 0,07 bar; 50.620 M/R/AV: Sealing ring two-part design (outer part CR/NBR, inner part TPE/TPS)
Informativní normy
- Dome nut: brass CuZn39Pb3, nickel-plated
- Lamellar insert: polyamide PA 6 V-2
- Sealing ring: polychloroprene-Nitrile rubber CR/NBR
- Membrane: polytetrafluorethylene PTFE
- Gland body: brass CuZn39Pb3, nickel-plated
- O-ring: nitrile rubber NBR
- Connecting thread: metric, as per EN 60423
- Wide sealing and clamping range
- Protection for hermetically sealed electro-technical and electronic enclosures against condensation water from alternating temperature and pressure
- Continuous ventilation and adaption of the inner pressure
- Water entry pressure > 0,3 bar (for the membrane)
- Temperature range: -20 °C ... +100 °C
- Protection grade: IP66 / IP68
Dodatečné informace
Funkce
Brand |
Brand
JACOB®
|
Brandtype |
Brandtype
PERFECT AirVent
|
Material |
Material
Brass
|
Surface |
Surface
nickel plated
|
Podobné produkty
BN 22091
JACOB® - Pressure balance elements with metric thread standard - Polyamide - PA 6
BN 22092
JACOB® - Prvky pro vyrovnání tlaku s metrickým závitem krátký - Polyamid - PA 6
BN 22312
JACOB® - Prvky pro vyrovnání tlaku s metrickým závitem - Nerezová ocel - 1.4305
BN 22125
JACOB® - Odvodnění s metrickým závitem - Polyamid - PA 6 V-0
Vhodné pro toto
BN 22034
JACOB® - Hexagonal locknuts with metric thread - Brass - nickel plated
BN 22134
JACOB® - Box spanner - Steel