Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

MIKALOR ASFA-L Constant Tension

New

BN 2095 - Hose clamps Constant Tension for medium pressure

DIN 3017


  • ASFA-L 9 mm light series

Brand
Brand MIKALOR
Brandtype
Brandtype ASFA-L Constant Tension
Material
Material Stainless steel
Material type
Material type W3

All features

pressure: the maximum application pressure can vary depending on the type of hose used


Standard

DIN 3017

Product features

  • ASFA-L 9 mm light series

Features

Brand
Brand MIKALOR
Brandtype
Brandtype ASFA-L Constant Tension
Material
Material Stainless steel
Material type
Material type W3