Twin sleeves with PP-insulation, tubular bag
BN 22465 - Standard 1D
DIN 46228-4
Insertion funnel is made of polypropylene
Heat resistant: up to +105 °C
| Material | 
                               
            Material
            Copper
 
     | 
                    
| Surface | 
                               
            Surface
            tin-plated
 
     | 
                    
| Version | 
                               
            Version
            Standard 1D
 
     | 
                    
| Notes on use | 
                               
            Notes on use
            
                     
     | 
                    
All features
a) Euro hole punch
Standard
                        DIN 46228-4
                    Product features
Insertion funnel is made of polypropylene
Heat resistant: up to +105 °C
Additional information
UL-file n° E516731
Features
| Material | 
                               
            Material
            Copper
 
     | 
                    
| Surface | 
                               
            Surface
            tin-plated
 
     | 
                    
| Version | 
                               
            Version
            Standard 1D
 
     | 
                    
| Notes on use | 
                               
            Notes on use
            
                     
     | 
                    
Warnings
UL certification can only be applied if processed with certified hand tool.