Slotted round nuts unhardened and unground
BN 218
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
M25: not included in DIN 1804
Norm
DIN 1804 w
스펙
Material |
Material
Free-cutting steel
|
Property class |
Property class
5
|
Surface |
Surface
plain
|
Functional principle
1. Slotted round nuts
2. Tab washer DIN 462
Illustration functional principle
BN 1235
ELASTIC-STOP® GUK - Slotted round nuts for hook spanners with polyamide insert - Free-cutting steel - zinc plated with thick layer passivation
BN 80036
Nylstop CN - Slotted round nuts for hook spanners with polyamide insert - Steel - zinc nickel passivated sealed
BN 82315 - DIN 981 - ~ISO 2982
Slotted round nuts - Steel - plain