AVDEL® 74290
BN 25620 - Hydro-Pneumatic punching tool for hexagonal hole production
Weight: 2,2 kg
Pull Force: 23,5 kN
Stroke length: 6,5 mm
Operating pressure: 5-7 bar
Capacity range: M4-M10
For hexagonal hole production
Allows use of hexagonal inserts in blind-sided applications
Suitable for light alloys, steel, and stainless steel
Heavy-duty plastic body
Lightweight and ergonomically designed
One-step trigger
Can be suspended or handheld
Quick and simple operation
Brand |
Brand
AVDEL®
|
Brandtype |
Brandtype
74290
|
Material |
Material
Multiple Materials
|
Notes on use |
Notes on use
|
All features
Net price per piece
Product features
Weight: 2,2 kg
Pull Force: 23,5 kN
Stroke length: 6,5 mm
Operating pressure: 5-7 bar
Capacity range: M4-M10
For hexagonal hole production
Allows use of hexagonal inserts in blind-sided applications
Suitable for light alloys, steel, and stainless steel
Heavy-duty plastic body
Lightweight and ergonomically designed
One-step trigger
Can be suspended or handheld
Quick and simple operation
Additional information
The punching tool 74290 can be converted to a different thread size by changing the accessories.
Features
Brand |
Brand
AVDEL®
|
Brandtype |
Brandtype
74290
|
Material |
Material
Multiple Materials
|
Notes on use |
Notes on use
|
Scope of supply
Without carry case and without accessories
Suitable for this
BN 25621
AVDEL® - Complete equipment for punching tool 74290-03000, for aluminum - Steel
BN 25622
AVDEL® - Complete equipment for punching tool 74290-03000, for steel and stainless steel - Steel
BN 25623
AVDEL® - Punch for punching tool 74290-03000, for aluminum - Steel
BN 25624
AVDEL® - Punch for punching tool 74290-03000, for steel and stainless steel - Steel
BN 25625
AVDEL® - Matrix for punching tool 74290-03000, for aluminum - Steel
BN 25626
AVDEL® - Matrix for punching tool 74290-03000, for steel and stainless steel - Steel
BN 25627
AVDEL® - Coupling sleeve for punching tool 74290-03000 - Steel