FASTEKS® WELKO KN211
BN 28991 - Weld pins tip ignition, unthreaded
ISO 13918 UT
- Steel 4.8 suitable for welding
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
WELKO KN211
|
Material |
Material
Steel
|
Material type |
Material type
37-3
|
Property class |
Property class
4.8
|
Surface |
Surface
copper plated
|
Wszystkie cechy
Standard
ISO 13918 UT
Cechy produktu
- Steel 4.8 suitable for welding
Cechy
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
WELKO KN211
|
Material |
Material
Steel
|
Material type |
Material type
37-3
|
Property class |
Property class
4.8
|
Surface |
Surface
copper plated
|