Curved spring lock washers
BN 674
~DIN 128 A
(Standard withdrawn)
~UNI 8839 A
~ČSN 021731
Material |
Material
Stainless steel
|
Material type |
Material type
1.4310
|
Všechny funkce
s: dimensions according to DIN 127
Norma
Funkce
Material |
Material
Stainless steel
|
Material type |
Material type
1.4310
|
BN 1352 - DIN 7980
Split spring lock washers for screws with cylindrical head - Stainless steel - A4
BN 20194 - ~DIN 128 A
Curved spring lock washers - Stainless steel - 1.4310
BN 5258 - DIN 7980
Split spring lock washers for screws with cylindrical head - Nerezová ocel - A2
BN 672 - DIN 127 B
Pružné podložky s rovnými konci - Nerezová ocel - A2 / 1.4310
BN 673 - DIN 127 B
Pružné podložky s rovnými konci - Nerezová ocel - A4