PEMSERTER® InDie
BN 26670 - Feeding system of PEM® self-clinching pin for off-tool serial parts
- Electrical connection: 230 V / 50 Hz / 16 Amp.
- Air connection: 6-7 bar
- Height (including bunker): 1580 mm
- Width: 790 mm
- Depth: 1220 mm
- Weight: 770 kg
Brand |
Brand
PEMSERTER®
|
Brandtype |
Brandtype
InDie
|
Material |
Material
Multiple Materials
|
Toutes les caractéristiques
Caractéristiques de produit
- Electrical connection: 230 V / 50 Hz / 16 Amp.
- Air connection: 6-7 bar
- Height (including bunker): 1580 mm
- Width: 790 mm
- Depth: 1220 mm
- Weight: 770 kg
Caractéristiques
Brand |
Brand
PEMSERTER®
|
Brandtype |
Brandtype
InDie
|
Material |
Material
Multiple Materials
|