Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

PEM® IFH

New

BN 29310 - Self-clinching threaded studs ingress protected, for metallic materials

  • For use in sheet hardness max. HRB 80

Brand
Brand PEM®
Brandtype
Brandtype IFH
Material
Material Steel
Material execution
Material execution hardened
Surface
Surface zinc plated clear passivated

All features

b) Anvil


Product features

  • For use in sheet hardness max. HRB 80

Additional information

Ingress repellent capability, meeting IPX7 and IPX9K IP ratings, meets ISO: 20653-2014
No rubber gasket or sealants needed

Features

Brand
Brand PEM®
Brandtype
Brandtype IFH
Material
Material Steel
Material execution
Material execution hardened
Surface
Surface zinc plated clear passivated

Similar products

Illustration assembly