Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

BM

BN 20511 - Assortment of terminals insulated


Brand
Brand BM
Material
Material Copper
Surface
Surface tin-plated

All features

Price per assortment


Features

Brand
Brand BM
Material
Material Copper
Surface
Surface tin-plated

Scope of supply


BN 20451
1 x BM 5341

BN 20372     BN 20373
100 x BM 00119  100 x BM 00120
100 x BM 00125  100 x BM 00220
100 x BM 00219
100 x BM 00225  BN 20385
 50 x BM 00325  100 x BM 00150
 50 x BM 00331  100 x BM 00250

BN 20383     BN 20375
100 x BM 00160  100 x BM 00180
100 x BM 00260  100 x BM 00280
 50 x BM 00360

BN 20376     BN 20380
100 x BM 00190  50 x BM 00291
100 x BM 00290