POP® ProSert® XTN20
BN 55432 - Hydropneumatic setting tool
- Capacity range: aluminum M3-M10 / steel M3-M8 / stainless steel M3-M6
- Force and stroke controlled
- Weight: ~1,59 kg (with equipement M6)
- Length: ~259 mm, height: ~273 mm
- Stroke length: 3-7 mm
- Pull Force (at 5 bar): 17,65 kN
- Operating pressure: 5-7 bar
Brand |
Brand
POP®
|
Brandtype |
Brandtype
ProSert® XTN20
|
Material |
Material
Multiple Materials
|
Notes on use |
Notes on use
|
Al produktinformation
Net price per piece
Produktbeskrivelse
- Capacity range: aluminum M3-M10 / steel M3-M8 / stainless steel M3-M6
- Force and stroke controlled
- Weight: ~1,59 kg (with equipement M6)
- Length: ~259 mm, height: ~273 mm
- Stroke length: 3-7 mm
- Pull Force (at 5 bar): 17,65 kN
- Operating pressure: 5-7 bar
Produktinformation
Brand |
Brand
POP®
|
Brandtype |
Brandtype
ProSert® XTN20
|
Material |
Material
Multiple Materials
|
Notes on use |
Notes on use
|
Scope of supply
Equipment for M4-M8, without carry case
Kan anvendes med
BN 6428
AVDEL® - Equipment complete TUBTARA® / FASTEKS FILKO® / Eurosert® for hydro-pneumatic setting tools - Steel
BN 6430
AVDEL® - Dorn til hydro-pneumatisk montageværktøj - Stål
BN 6431
AVDEL® 742 / XTN20 - Reduktionsbøsning til hydro-pneumatisk montageværktøj - Stål
BN 6432
AVDEL® 742 / XTN20 - Drivdorn til hydro-pneumatisk montageværktøj - Stål
BN 6433
AVDEL® 742 / XTN20 - Mundstykker til hydro-pneumatisk montageværktøj - Stål
BN 6434
AVDEL® 742 / XTN20 - Låsering til mundstykker - Stål