Serrated lock washers type J, internal serrations
BN 782
DIN 6798 J
(Standard withdrawn)
~UNI 8842 J
~ČSN 021746
| Material | 
                               
            Material
            Spring steel
 
     | 
                    
| Surface | 
                               
            Surface
            zinc plated blue
 
     | 
                    
| Hardness | 
                               
            Hardness
            350-425 HV
 
     | 
                    
All features
M5a; M8a: for hex head screws
Standard
                        DIN 6798 J (Standard withdrawn)
~UNI 8842 J
~ČSN 021746
                    Features
| Material | 
                               
            Material
            Spring steel
 
     | 
                    
| Surface | 
                               
            Surface
            zinc plated blue
 
     | 
                    
| Hardness | 
                               
            Hardness
            350-425 HV
 
     | 
                    
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use