Slotted truss head machine screws with hexagon nuts, partially / fully threaded
BN 80587
NFE 25-129 RLS
Headform |
Headform
Truss
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
Alle Eigenschaften
Norm
NFE 25-129 RLS
Eigenschaften
Headform |
Headform
Truss
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|