U-Bolts round bent without nut and washer
BN 33028
~DIN 3570 A
~ČSN 021372
| Thread |
Thread
partially threaded
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
A4
|
All features
Standard
~DIN 3570 A
~ČSN 021372
Features
| Thread |
Thread
partially threaded
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
A4
|