Slotted cheese head machine screws
BN 533
~DIN 84 A
(Standard withdrawn)
~ISO 1207
~UNI 6107
~ČSN 021131
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Brass
|
Surface |
Surface
nickel plated
|
Alle Eigenschaften
Norm
~DIN 84 A (Standard withdrawn)
~ISO 1207
~UNI 6107
~ČSN 021131
Zusätzliche Informationen
All lengths fully threaded
Eigenschaften
Headform |
Headform
Cylindrical
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Brass
|
Surface |
Surface
nickel plated
|