Grooved taper pins half length taper grooved
BN 883
DIN 1472
(Standard withdrawn)
~ISO 8745
~UNI 7588
~ČSN 022171
Brandtype |
Brandtype
KS 2
|
Material |
Material
Steel
|
Material type |
Material type
11SMnPb30
|
Surface |
Surface
plain
|
All features
Standard
DIN 1472 (Standard withdrawn)
~ISO 8745
~UNI 7588
~ČSN 022171
Features
Brandtype |
Brandtype
KS 2
|
Material |
Material
Steel
|
Material type |
Material type
11SMnPb30
|
Surface |
Surface
plain
|
Functional principle
As hinge pin in doors