Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hexalobular (6 Lobe) socket flat countersunk head thread forming screws ~type M, metric thread

BN 11288

~DIN 7500 M



Headform
Headform Countersunk head 90°
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue, added lubricant
Hardness
Hardness 450-560 HV

All features

1) Tapered thread end max. 4P

2) Trilobular cross-section


Standard

~DIN 7500 M

Additional information

Application: steel, aluminum, aluminum die-casting, zinc die-casting, non ferrous materials.

Countersink must be designed according to the corresponding standard!

A technical brochure is available on request.

Features

Headform
Headform Countersunk head 90°
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue, added lubricant
Hardness
Hardness 450-560 HV

Warnings

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use