Tappex® TRISERT-3® 6238/6270
BN 37953 - Self-cutting thread inserts with small head, with blind hole thread, for light metals, thermoplastics and thermoset plastics
Can be used in drilled or molded holes
Faster installation due to greater helix angle of the thread flanks
| Headform |
Headform
Small
|
| Brand |
Brand
Tappex®
|
| Brandtype |
Brandtype
TRISERT-3® 6238/6270
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
AISI 316
|
Alle Eigenschaften
Produktmerkmale
Can be used in drilled or molded holes
Faster installation due to greater helix angle of the thread flanks
Zusätzliche Informationen
Location hole design: Please not that the given dimensions are estimated guides and may vary depending on the material of the moulded parts. Please contact us for a detailed hole design fitted to your application parameters. Tests are advised before starting series production.
Eigenschaften
| Headform |
Headform
Small
|
| Brand |
Brand
Tappex®
|
| Brandtype |
Brandtype
TRISERT-3® 6238/6270
|
| Material |
Material
Stainless steel
|
| Material type |
Material type
AISI 316
|
Hierfür geeignet
BN 2114
Tappex® 035/E/A - Electric screwdrivers for self-cutting threaded inserts - Multiple Materials
BN 37829
Tappex® 029E - Installation tools for electric and pneumatic screwdriver for self-tapping threaded inserts - Steel
BN 37844
Tappex® 031 - Hand installation tools for self-cutting threaded inserts - Steel