Tappex® FOAMSERT® 040
BN 37879 - Self-cutting thread inserts without head, for foam materials and wood
- Double ended bidirectional purpose
- 3 special cutting flutes prevent swarf in the internal thread
- Can be used in drilled or molded holes
- Internal full thread
Headform |
Headform
Unheaded
|
Brand |
Brand
Tappex®
|
Brandtype |
Brandtype
FOAMSERT® 040
|
Material |
Material
Brass
|
Surface |
Surface
plain
|
Toutes les caractéristiques
Caractéristiques de produit
- Double ended bidirectional purpose
- 3 special cutting flutes prevent swarf in the internal thread
- Can be used in drilled or molded holes
- Internal full thread
Informations complémentaires
Location hole design: Please not that the given dimensions are estimated guides and may vary depending on the material of the moulded parts. Please contact us for a detailed hole design fitted to your application parameters. Tests are advised before starting series production.
Caractéristiques
Headform |
Headform
Unheaded
|
Brand |
Brand
Tappex®
|
Brandtype |
Brandtype
FOAMSERT® 040
|
Material |
Material
Brass
|
Surface |
Surface
plain
|
Adapté pour
BN 2114
Tappex® 035/E/A - Electric screwdrivers for self-cutting threaded inserts - Multiple Materials
BN 37829
Tappex® 029E - Outils de pose pour visseuses électriques et pneumatiques pour douilles filetées autotaraudeuses - Acier
BN 37844
Tappex® 031 - Outils de pose manuels pour douilles filetées autotaraudeuses - Acier