Slotted oval countersunk head machine screws
BN 1067
~DIN 964 A
(Standard withdrawn)
~ISO 2010
~UNI 6110
~ČSN 021155
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
natural
|
Wszystkie cechy
Standard
~DIN 964 A (Standard withdrawn)
~ISO 2010
~UNI 6110
~ČSN 021155
Cechy
Headform |
Headform
Oval countersunk
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Polyamide
|
Material execution |
Material execution
PA 6.6
|
Color |
Color
natural
|