Hex socket keys short type
BN 30116
~DIN 911
(Standard withdrawn)
~ISO 2936
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|
All features
Standard
~DIN 911 (Standard withdrawn)
~ISO 2936
Features
Material |
Material
Steel
|
Surface |
Surface
zinc plated blue
|