Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPELSBERG® AST-Serie

BN 22941 - Attachment bushes AST with open sealing membrane

DIN 60715


  • Industry quality: no
  • Suitable for exterior use: no
  • Glow-wire flammability according to EN 60695-2-11 650°C
  • Material flammability rating: UL94HB
  • Protection grade: IP54

Brand
Brand SPELSBERG®
Brandtype
Brandtype AST-Serie
Material
Material Thermoplastic elastomer
Material execution
Material execution TPE
Color
Color light grey ~RAL 7035

All features


Standard

DIN 60715

Product features

  • Industry quality: no
  • Suitable for exterior use: no
  • Glow-wire flammability according to EN 60695-2-11 650°C
  • Material flammability rating: UL94HB
  • Protection grade: IP54

Features

Brand
Brand SPELSBERG®
Brandtype
Brandtype AST-Serie
Material
Material Thermoplastic elastomer
Material execution
Material execution TPE
Color
Color light grey ~RAL 7035

Similar products




Suitable for this


BN 22864

SPELSBERG® TK-Serie - Housings TK PS - Polystyrene - PS

BN 22865

SPELSBERG® TK-Serie - Housings TK PS, transparent - Polystyrene - PS

BN 22866

SPELSBERG® TK-Serie - Housings TK PS flat - Polystyrene - PS

BN 22867

SPELSBERG® TK-Serie - Housings TK PS flat, transparent - Polystyrene - PS

BN 22868

SPELSBERG® TK-Serie - Housings TK PC - Polycarbonate fibre-glass reinforced - PC

BN 22870

SPELSBERG® TK-Serie - Housings TK PC, transparent - Polycarbonate fibre-glass reinforced - PC

BN 22872

SPELSBERG® TK-Serie - Housings TK PC flat - Polycarbonate fibre-glass reinforced - PC

BN 22937

SPELSBERG® Abox-Serie - Junction Box incl. Attachment bushes, sealing plug and cover retainer - Polycarbonate - PC