Choose your country or region
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
Tornillos con cabeza avellanada y hueco cruciforme Phillips forma H

BN 661

DIN 965 A

(Standard withdrawn)

~ISO 7046-2

~UNI 7688

~ČSN 021152



Headform
Headform Countersunk head 90°
Drive
Drive Cross recess H (Phillips)
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2

All features


Standard

DIN 965 A (Standard withdrawn) ~ISO 7046-2 ~UNI 7688 ~ČSN 021152

Additional information

All lengths fully threaded
Countersink must be designed according to the corresponding standard!

Features

Headform
Headform Countersunk head 90°
Drive
Drive Cross recess H (Phillips)
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2