Hex head screws fully threaded
BN 58
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
M10; M12; M14: wrench size according to ISO on request
Norm
스펙
| Headform |
Headform
Hexagon
|
| Drive |
Drive
Hexagon
|
| Thread |
Thread
fully threaded
|
| Material |
Material
Steel
|
| Property class |
Property class
8.8
|
| Surface |
Surface
zinc plated yellow
|
BN 20234 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - zinc plated with thick layer passivation
BN 20541 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - zinc plated blue with CresaCoat® C 313 Silver
BN 20542 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - zinc plated blue with CresaCoat® C 307 Black
BN 21200 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)