Hex head screws fully threaded
BN 20542
DIN 933
(Standard withdrawn)
ISO 4017
~UNI 5739
~ČSN 021103
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc plated blue with CresaCoat® C 307 Black
|
Alle Eigenschaften
M10; M12: wrench size according to ISO on request
Norm
Zusätzliche Informationen
Eigenschaften
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc plated blue with CresaCoat® C 307 Black
|
BN 20541 - DIN 933 - ISO 4017
Sechskantschrauben ohne Schaft - Stahl - 8.8 - verzinkt-blau mit CresaCoat® C 313 Silver
BN 20544 - DIN 931 - ISO 4014
Sechskantschrauben mit Schaft - Stahl - 8.8 - verzinkt-blau mit CresaCoat® C 307 Black
BN 56 - DIN 933 - ISO 4017
Sechskantschrauben ohne Schaft - Stahl - 8.8 - verzinkt-blau