Välj land eller region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex head thread forming screws ~type D, metric thread, with flange

BN 10812

~DIN 7500 D

~UNI 8111


  • With added lubricant

Headform
Headform Hexagonal with collar
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2

Alla funktioner

1) Tapered thread end max. 4P
2) Trilobular cross-section


Norm

~DIN 7500 D ~UNI 8111

Produktbeskrivning

  • With added lubricant

Mer information

Application: aluminum, aluminum die-casting, zinc die-casting, non ferrous materials. Not suitable for steel and stainless steel.
A technical brochure is available on request.

Funktioner

Headform
Headform Hexagonal with collar
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Stainless steel
Material type
Material type A2