Screwdriver Bits 1/4" with hole for tamper proof button head screws with socket head, short type
BN 33061
- Driver: 1/4" DIN 3126 C 6,3
Drive |
Drive
Hexagon socket
|
Material |
Material
Steel
|
Material execution |
Material execution
heat-treated
|
Surface |
Surface
plain
|
Alle Eigenschaften
Produktmerkmale
- Driver: 1/4" DIN 3126 C 6,3
Eigenschaften
Drive |
Drive
Hexagon socket
|
Material |
Material
Steel
|
Material execution |
Material execution
heat-treated
|
Surface |
Surface
plain
|
Hierfür geeignet
BN 6971 - ~ISO 7380-1
Einbruchsichere Schrauben mit Innensechskant und Zapfen - INOX - A2