Ex-screw plugs with metric thread and internal hexagonal
BN 22308
Fibre glass reinforcement (GF 25)
Connecting thread: metric as per EN 60423
For secure sealing of unused threaded or clearance hole
Group (zone): II 2 G (1, 2) / II 2 D (21, 22)
Marking: Ex e IIC Gb / Ex tb IIIC Db
Protection grade: IP66 (M16x1,5 - M50x1,5) / IP65 (M63x1,5)
| Drive |
Drive
Hexagon socket
|
| Material |
Material
Polyamide
|
| Material execution |
Material execution
PA 6.6
|
| Color |
Color
deep black RAL 9005
|
| Notes on use |
Notes on use
|
所有功能
所有顯示價格均為最低訂購數量之報價,如果您需其他需求數量的報價或特殊要求及問題,請與我們聯繫。
產品特點
Fibre glass reinforcement (GF 25)
Connecting thread: metric as per EN 60423
For secure sealing of unused threaded or clearance hole
Group (zone): II 2 G (1, 2) / II 2 D (21, 22)
Marking: Ex e IIC Gb / Ex tb IIIC Db
Protection grade: IP66 (M16x1,5 - M50x1,5) / IP65 (M63x1,5)
其他資訊
Test standard: EN IEC 60079-0:2018, IEC 60079-0:2017 / EN IEC 60079-7:2015+A1, IEC 60079-7:2015+A1 / EN 60079-31:2014, IEC 60079-31:2013
EC-Type certificate: PTB 98 ATEX 3130
IECEx certificate: IECEx PTB 03.000
UL / CSA-File: E254795 (M16x1,5 - M50x1,5)
產品資訊
| Drive |
Drive
Hexagon socket
|
| Material |
Material
Polyamide
|
| Material execution |
Material execution
PA 6.6
|
| Color |
Color
deep black RAL 9005
|
| Notes on use |
Notes on use
|