FASTEKS® FDAE Fix

New

BN 23160 - Pressure balance element without thread for quick installation

  • Flat seal: NBR
  • Membrane: Acrylic-CoPolymer
  • Protection for hermetically sealed electrotechnical and electronic enclosures against condensation water from alternating temperature and pressure
  • Pressure, continuous ventilation and adaption of the inner pressure
  • Temperature range: -40°C ... +100°C
  • Protection grade: IP68 (M8) / IP66 / IP68 (M12)
  • The venting element has no function if it is blocked with dust and / or submerged in water

Brand
Brand FASTEKS®
Brandtype
Brandtype FDAE Fix
Material
Material Polyamide
Material execution
Material execution PA 6

All features


Product features

  • Flat seal: NBR
  • Membrane: Acrylic-CoPolymer
  • Protection for hermetically sealed electrotechnical and electronic enclosures against condensation water from alternating temperature and pressure
  • Pressure, continuous ventilation and adaption of the inner pressure
  • Temperature range: -40°C ... +100°C
  • Protection grade: IP68 (M8) / IP66 / IP68 (M12)
  • The venting element has no function if it is blocked with dust and / or submerged in water

Features

Brand
Brand FASTEKS®
Brandtype
Brandtype FDAE Fix
Material
Material Polyamide
Material execution
Material execution PA 6

Illustration assembly