End sleeves with PP-insulation for multinorm

BN 22493 - Standard 1D

  • End sleeves for wires with thick insulation
  • Insertion funnel is made of polypropylene
  • Heat resistant: up to +105 °C

Material
Material Copper
Surface
Surface tin-plated
Version
Version Standard 1D
Notes on use
Notes on use

All features


Product features

  • End sleeves for wires with thick insulation
  • Insertion funnel is made of polypropylene
  • Heat resistant: up to +105 °C

Additional information

UL-file n° E516731

Features

Material
Material Copper
Surface
Surface tin-plated
Version
Version Standard 1D
Notes on use
Notes on use

Similar products


Warnings

UL certification can only be applied if processed with certified hand tool.




Suitable for this


BN 20767

Crimping tool with trapezoidal crimp for end sleeves with and without insulation - Multiple Materials

BN 20766

Crimping tool with trapezoidal crimp for end sleeves with and without insulation - Multiple Materials

BN 20768

Weidmüller PZ 10 SQR - Crimping tool with square crimp for end sleeves with and without insulation - Steel

BN 20769

Weidmüller PZ 10 HEX - Crimping tool with hexagonal crimp for end sleeves with and without insulation - Multiple Materials