Choose your country or region


South Africa

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Canada

FR EN

México

ES EN

United States

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

southco® V2

BN 32748 - Draw latches over-center small clamping force 330 N-700 N, with spring loaded anchor plate, short blade

  • This product contains additional materials
Further documentation: V2-0025-07

Brand
Brand southco®
Brandtype
Brandtype V2
Material
Material Steel
Surface
Surface zinc plated

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Product features

  • This product contains additional materials
Further documentation: V2-0025-07

Features

Brand
Brand southco®
Brandtype
Brandtype V2
Material
Material Steel
Surface
Surface zinc plated



Suitable for this


BN 32755

southco® V2 - Keepers small with mounting holes - Steel - zinc plated