Serrated lock washers type A, external serrations

BN 781

DIN 6798 A

(Standard withdrawn)

~UNI 8842 A

~ČSN 021745



Material
Material Spring steel
Surface
Surface zinc plated blue
Hardness
Hardness 350-425 HV

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M5a; M8a: for hex head screws


Standard

DIN 6798 A (Standard withdrawn) ~UNI 8842 A ~ČSN 021745

Features

Material
Material Spring steel
Surface
Surface zinc plated blue
Hardness
Hardness 350-425 HV

Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use