Choose your country or region


South Africa

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Canada

FR EN

México

ES EN

United States

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Tappex® HiMOULD® 116

BN 37872 - Threaded inserts for insertion with threaded blind hole, for thermoplastics and thermosets

  • Sharp increase in axial forces due to additional grooves
  • Can be plugged onto smooth locating pins
  • Free of swarf after molding process
  • Very thin-walled, particularly suitable for applications with low wall thickness

Brand
Brand Tappex®
Brandtype
Brandtype HiMOULD® 116
Material
Material Brass
Surface
Surface plain

All features


Product features

  • Sharp increase in axial forces due to additional grooves
  • Can be plugged onto smooth locating pins
  • Free of swarf after molding process
  • Very thin-walled, particularly suitable for applications with low wall thickness

Features

Brand
Brand Tappex®
Brandtype
Brandtype HiMOULD® 116
Material
Material Brass
Surface
Surface plain