KOENIG EXPANDER® EXTOOL-050
BN 33930 - Hydraulic-pneumatic tool without nosepiece with mandrel collection device, for sealing plugs type SK/SKC, LK
- Weight: 3,4 kg
- Pull force at 7 bar: 34 kN
- Working stroke: 13 mm
- Air supply pressure (min. - max.): 5 - 7 bar
- Air consumption at 5.6 bar: 3,5 l
- Noise level: < 75 dB (A)
- Cycle time: 2 s
Brand |
Brand
KOENIG EXPANDER®
|
Brandtype |
Brandtype
EXTOOL-050
|
Material |
Material
Multiple Materials
|
Todas las características
Net price per piece
Características del producto
- Weight: 3,4 kg
- Pull force at 7 bar: 34 kN
- Working stroke: 13 mm
- Air supply pressure (min. - max.): 5 - 7 bar
- Air consumption at 5.6 bar: 3,5 l
- Noise level: < 75 dB (A)
- Cycle time: 2 s
Características
Brand |
Brand
KOENIG EXPANDER®
|
Brandtype |
Brandtype
EXTOOL-050
|
Material |
Material
Multiple Materials
|