Choose your country or region


South Africa

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Canada

FR EN

México

ES EN

United States

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Wera Bit-Check 6 Wood TX HF 1

New

BN 20780 - Screwdriver Bits 1/4" for hexalobular (6 Lobe) socket screws (Torx®) 50 mm

  • Driver 1/4" DIN ISO 1173-F 6,3

  • Holding function for optimum positioning and tightening of hexagon socket/Torx® screws. The conical Torx® ‘HF’ profile reliably holds all hexagon socket/Torx® screws in place.

  • Take it easy tool finder: colour coding by size

  • Also suitable for Würth ASSY screws as well as Altenloh SPAX T-STAR plus screws.


Drive
Drive Hexalobular socket
Brand
Brand Wera
Brandtype
Brandtype Bit-Check 6 Wood TX HF 1
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface plain
Version
Version 50 mm

All features

Price per assortment


Product features

  • Driver 1/4" DIN ISO 1173-F 6,3

  • Holding function for optimum positioning and tightening of hexagon socket/Torx® screws. The conical Torx® ‘HF’ profile reliably holds all hexagon socket/Torx® screws in place.

  • Take it easy tool finder: colour coding by size

  • Also suitable for Würth ASSY screws as well as Altenloh SPAX T-STAR plus screws.

Features

Drive
Drive Hexalobular socket
Brand
Brand Wera
Brandtype
Brandtype Bit-Check 6 Wood TX HF 1
Material
Material Steel
Material execution
Material execution heat-treated
Surface
Surface plain
Version
Version 50 mm

Scope of supply

Plastic bit check, 6-piece, with

2 pieces TX 20 x 50 mm

2 pieces TX 25 x 50 mm

1 piece TX 30 x 50 mm

1 piece TX 40 x 50 mm

TX 40: Pound-thru hexagonal, without Take it easy tool finder

Illustration assembly