PEM® FHLS

BN 33954 - Self-clinching threaded studs with UNC thread, for metallic materials

  • For use in sheet hardness max. HRB 70

Brand
Brand PEM®
Brandtype
Brandtype FHLS
Material
Material Stainless steel
Material type
Material type (AISI 300)
Surface
Surface passivated

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

All dimensions are in inches

b) Anvil


Product features

  • For use in sheet hardness max. HRB 70

Additional information

With flush low-displacement head

Features

Brand
Brand PEM®
Brandtype
Brandtype FHLS
Material
Material Stainless steel
Material type
Material type (AISI 300)
Surface
Surface passivated

Illustration assembly