Slotted set screws partially threaded with chamfered end

BN 433

DIN 427

(Standard withdrawn)

~ISO 2342



Drive
Drive Slot
Thread
Thread partially threaded
Material
Material Steel
Property class
Property class (At manufacturer's option)
Surface
Surface zinc plated blue
Hardness
Hardness 14 H / 22 H

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

DIN 427 (Standard withdrawn) ~ISO 2342

Features

Drive
Drive Slot
Thread
Thread partially threaded
Material
Material Steel
Property class
Property class (At manufacturer's option)
Surface
Surface zinc plated blue
Hardness
Hardness 14 H / 22 H

Warnings

Set screws are not intended to be tensile-loaded.