Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex domed cap nuts (Acorn nuts)

BN 150

DIN 1587

~UNI 5721



Material
Material Steel
Property class
Property class 6
Surface
Surface zinc plated blue

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M3: not included in DIN 1587, M10; M12; M14; M22: wrench size according to ISO on request


Standard

DIN 1587 ~UNI 5721

Features

Material
Material Steel
Property class
Property class 6
Surface
Surface zinc plated blue