Split spring lock washers with bent end
BN 760
DIN 127 A
(Standard withdrawn)
~UNI 1751 A
~ČSN 021741
Material |
Material
Spring steel
|
Surface |
Surface
mechanical zinc plated blue
|
Toutes les caractéristiques
Standard
DIN 127 A (Standard withdrawn)
~UNI 1751 A
~ČSN 021741
Informations complémentaires
We recommend DIN 128 A (curved spring lock washers) for new construction: BN 768 / BN 769 / BN 770
Caractéristiques
Material |
Material
Spring steel
|
Surface |
Surface
mechanical zinc plated blue
|
BN 20430 - DIN 127 B
Split spring lock washers with flat end - Spring steel - zinc plated blue
BN 759 - DIN 127 A
Split spring lock washers with bent end - Spring steel - black
BN 762 - DIN 127 B
Split spring lock washers with flat end - Acier ressort - zingué-bleu mécaniquement
BN 769 - DIN 128 A
Rondelles élastiques cintrées - Acier ressort - zingué-bleu mécaniquement